IESNA:LM-63-2002
[TEST]P941679
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24447
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3257.7 3004 2772.7 2557.3 2381.5 2306.2 2302.2 2341.9 2447.6 2672.3
3022.5 3432.2 3894.7 4402.2 4827.8 5212.4 5569.2 5964.4 6286.8 6633.1
7060 7341.5 7548.9 7815.9 8199.2 8976.3 10137.9 11600.9 12807.6 12647.7
10375.8 5563.9 1814.5 770.5 301.3 99.1 0
3257.7 3022.5 2792.5 2574.5 2398.7 2311.5 2312.8 2349.8 2454.2 2676.2
3019.8 3412.4 3876.2 4390.3 4817.2 5207.1 5556 5930 6267 6614.6
7033.5 7357.3 7580.7 7771 8167.4 8897 10001.8 11466.1 12757.3 12617.3
10572.7 5875.8 2086.8 802.2 337 120.3 0
3257.7 3030.4 2809.7 2600.9 2426.4 2327.3 2314.1 2337.9 2418.5 2589
2881.1 3273.6 3726.9 4211.9 4669.2 5080.2 5423.8 5738.4 6070.1 6448.1
6868.3 7321.6 7691.7 7978.5 8328.7 8922.1 9874.9 11310.2 12943.7 13599.2
12093.9 7851.6 3129.5 1398.2 617.2 220.7 0
3257.7 3026.4 2825.6 2630 2459.5 2360.4 2331.3 2348.5 2404 2529.5
2766.1 3101.8 3502.2 3939.7 4389 4859.5 5307.5 5684.2 6038.4 6425.6
6896.1 7366.6 7794.8 8179.3 8626 9185.1 10057.3 11482 13650.7 15785.1
15746.8 11626.1 5919.4 2795.2 1292.5 442.7 0
3257.7 3046.3 2863.9 2694.7 2540.1 2430.4 2389.4 2397.4 2439.7 2532.2
2700 2957.7 3302.7 3672.7 4062.6 4522.5 5057.7 5616.8 6111 6622.5
7116.8 7667.9 8249.4 8801.8 9420.3 10200.1 11298.3 12915.9 15499.6 18756.1
19925.7 15555.2 10107.5 5187.3 2246.7 699.1 0
3257.7 3043.6 2875.8 2706.6 2554.6 2439.7 2393.4 2404 2444.9 2534.8
2685.5 2936.6 3268.3 3633.1 4013.7 4463 5003.6 5571.8 6092.5 6627.8
7136.6 7686.4 8267.9 8850.7 9498.3 10303.1 11400.1 12996.6 15502.3 18686
19916.4 15789.1 10063.9 5106.6 2197.8 674 0
3257.7 3071.4 2919.4 2779.3 2647.2 2541.4 2487.2 2478 2517.6 2598.3
2727.8 2927.3 3181.1 3486.4 3864.3 4295.2 4855.5 5483.3 6169.2 6898.7
7632.2 8353.8 9034.4 9696.5 10397 11187.3 12079.4 13180.3 14591.7 15927.8
15109.8 10623 4552.9 1449.8 523.4 128.2 0
3257.7 3105.7 2985.5 2882.4 2784.6 2698.7 2643.2 2616.8 2633.9 2704
2817.6 2965.7 3161.3 3433.5 3804.9 4275.4 4838.4 5485.9 6189 6905.3
7587.3 8238.8 8858.6 9456 9993.9 10463.1 10831.8 11039.3 10867.5 9567
6082 2127.8 835.2 479.7 237.9 81.9 0
3257.7 3153.3 3072.7 3004 2943.2 2883.7 2846.7 2834.8 2846.7 2893
2970.9 3082 3247.2 3500.9 3839.2 4268.7 4788.1 5374.9 5973.6 6557.7
7095.6 7628.2 8069.7 8460.8 8747.6 8890.4 8837.5 8421.2 7280.7 4904.4
2028.6 870.9 596 418.9 268.3 116.3 0
3257.7 3199.6 3161.3 3133.5 3107.1 3087.2 3083.3 3100.5 3136.1 3200.9
3286.8 3400.5 3555.1 3789 4089 4484.2 4970.5 5519 6093.9 6691.2
7297.8 7896.5 8451.6 8930 9309.3 9457.3 9170.5 8065.7 5718.5 2579.8
1069.2 684.6 485 331.7 216.7 99.1 0
3257.7 3267 3272.3 3286.8 3302.7 3326.5 3362.1 3422.9 3506.2 3611.9
3748 3914.6 4145.8 4468.3 4889.9 5401.4 5980.2 6593.4 7230.4 7868.8
8501.8 9123 9707.1 10107.5 10185.5 9767.9 8659.1 6699.2 3876.2 1452.4
750.7 519.4 359.5 222 132.2 47.6 0
3257.7 3285.5 3309.3 3348.9 3383.3 3424.2 3479.8 3547.2 3641 3754.6
3890.8 4067.9 4301.8 4609.7 4982.4 5417.2 5894.3 6393.9 6911.9 7419.4
7904.5 8385.5 8793.9 9026.5 8926 8372.3 7256.9 5534.8 3154.6 1196
638.3 434.8 301.3 181.1 99.1 27.8 0
3257.7 3306.6 3355.5 3408.4 3466.5 3516.8 3585.5 3663.5 3745.4 3855.1
3976.7 4114.1 4292.5 4515.9 4776.2 5068.3 5386.8 5714.6 6050.3 6367.4
6664.8 6905.3 7029.6 6929.1 6522.1 5746.3 4674.5 3385.9 1922.9 882.8
537.9 380.6 269.6 175.8 104.4 35.7 0
3257.7 3331.7 3417.6 3506.2 3582.8 3642.3 3707.1 3757.3 3795.6 3832.6
3859.1 3878.9 3897.4 3906.6 3892.1 3827.3 3708.4 3564.3 3422.9 3215.4
2875.8 2441 2022 1673.1 1387.7 1161.7 985.9 848.5 732.2 633
532.6 445.4 362.1 270.9 173.1 63.4 0
3257.7 3368.7 3478.4 3585.5 3658.2 3705.7 3730.9 3740.1 3720.3 3685.9
3635.7 3561.7 3441.4 3285.5 3089.9 2873.1 2661.7 2459.5 2259.9 2059
1855.5 1670.5 1511.9 1356 1219.8 1100.9 1001.8 915.9 832.6 749.3
651.5 557.7 449.3 335.7 196.9 78 0
3257.7 3400.5 3537.9 3635.7 3696.5 3716.3 3704.4 3683.3 3634.4 3564.3
3449.4 3269.6 3063.5 2866.5 2714.6 2589 2448.9 2287.7 2122.5 1967.9
1842.3 1774.9 1677.1 1542.3 1414.1 1297.8 1180.2 1065.2 963.4 865.6
753.3 630.4 487.7 344.9 200.9 96.5 0
3257.7 3426.9 3573.6 3664.8 3697.8 3687.2 3667.4 3622.5 3541.9 3416.3
3249.8 3072.7 2912.8 2772.7 2639.2 2508.4 2369.6 2222.9 2094.7 1998.2
1969.2 1961.2 1893.8 1782.8 1662.6 1539.7 1391.6 1246.3 1111.5 997.8
886.8 763.9 642.3 495.6 346.3 179.7 0
3257.7 3454.6 3605.3 3685.9 3692.5 3664.8 3629.1 3560.4 3436.1 3284.2
3148 3035.7 2915.4 2775.3 2619.4 2466.1 2306.2 2155.5 2016.8 1937.5
1911 1876.7 1835.7 1765.6 1644.1 1522.5 1416.7 1319 1243.6 1160.4
1056 944.9 824.7 683.3 535.2 318.5 0
3257.7 3471.8 3621.2 3680.6 3674 3633.1 3577.6 3482.4 3341 3214.1
3125.6 3039.7 2932.6 2793.8 2624.7 2430.4 2238.8 2057.7 1899.1 1829.1
1755.1 1704.9 1645.4 1518.5 1393 1296.5 1215.9 1157.7 1111.5 1038.8
967.4 859 737.4 618.5 478.4 284.1 0
3257.7 3478.4 3635.7 3685.9 3664.8 3621.2 3551.1 3428.2 3290.8 3189
3113.7 3035.7 2935.3 2807.1 2628.6 2409.3 2167.4 1950.7 1782.8 1699.6
1607.1 1523.8 1406.2 1266.1 1159 1077.1 1012.3 958.2 900 832.6
782.4 678 552.4 452 347.6 174.5 0
3257.7 3498.3 3646.3 3688.6 3666.1 3615.9 3530 3405.7 3268.3 3173.1
3101.8 3015.9 2922 2784.6 2607.5 2389.4 2141 1896.5 1714.1 1591.2
1468.3 1378.4 1251.5 1147.1 1046.7 968.7 906.6 857.7 816.7 770.5
814.1 675.3 515.4 393.8 292.1 121.6 0
3257.7 3496.9 3648.9 3692.5 3668.7 3613.2 3536.6 3407.1 3265.7 3175.8
3101.8 3019.8 2928.7 2795.2 2622 2402.7 2152.9 1903.1 1708.8 1579.3
1456.4 1362.6 1238.3 1131.3 1030.8 951.5 889.4 841.9 806.2 759.9
840.5 622.5 493 396.5 294.7 121.6 0
